CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 20261 - Hook and loop cable ties with slot (Panduit® Tak-Ty®), white
Bill of material
BN 20261 3382637 hook and loop cable tie HLT2I-X10
BNARTNR
Identification
3382637
BNNORM1
Panduit® Tak-Ty®
BNMAT
Material
Fabric material
FB
Color
white
B
12.7 mm
A
203
mm
C
2.5 mm
D
25.4 mm
E
38.1 mm
MIND
Ø min.
6 mm
MAXD
Ø max.
49
mm
R
Tensile strength
178
NRCODE
Code
HLT2I-X10
Preview - Generation
Preview
3D
Dimension
2D