CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 20262 - Hook and loop cable ties with slot (Panduit® Tak-Ty®), red
Bill of material
BN 20262 3382645 hook and loop cable tie HLT2I-X2
BNARTNR
Identification
3382645
BNNORM1
Panduit® Tak-Ty®
BNMAT
Material
Fabric material
FB
Color
red
B
12.7 mm
A
203
mm
C
2.5 mm
D
25.4 mm
E
38.1 mm
MIND
Ø min.
6 mm
MAXD
Ø max.
49
mm
R
Tensile strength
178
NRCODE
Code
HLT2I-X2
Preview - Generation
Preview
3D
Dimension
2D