CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 20267 - Hook and loop cable tie strips (Panduit® Tak-Ty®), white
Bill of material
BN 20267 3382670 hook and loop cable tie strip HLM-15R10
BNARTNR
Identification
3382670
BNNORM1
Panduit® Tak-Ty®
BNMAT
Material
Fabric material
FB
Color
white
B
8.4
mm
A
4.6
m
C
2.5 mm
MIND
Ø min.
6 mm
R
Tensile strength
80
NRCODE
Code
HLM-15R10
Preview - Generation
Preview
3D
Dimension
2D