CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 20272 - Superior grip ball locking ties (Panduit® Pan-Steel® Wave-Ty™), A2
Bill of material
BN 20272 3382409 superior grip ball locking tie MLT2.7WS-LP
BNARTNR
Identification
3382409
BNNORM1
Panduit® Pan-Steel® Wave-Ty™
BNMAT
Material
Stainless steel A2
BNSURFACE
Surface
Section standard
B
Section
4.6
mm
L
259 mm
C
0.25 mm
D
4.4 mm
E
6.4
mm
F
11 mm
MINBD
Ø min.
51.0 mm
MBD
Ø max.
69 mm
R
Tensile strength
890
NRCODE
Code
MLT2.7WS-LP
Preview - Generation
Preview
3D
Dimension
2D