CAD model selection
Selectable products: 36
Company
Bossard Catalog
Description
BN 20274 - Cable ties with barb stainless steel A4 (Panduit® Dome-Top® Barb Ty), PA 6.6, natural
Bill of material
BN 20274 3444097 cable tie BT1M-C
BNARTNR
Identification
3444097
NRCODE
Code
BT1M-C
BNNORM1
Panduit® Dome-Top® Barb Ty
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural, section miniature
B
2.40
mm
A
102
mm
C
0.9
mm
D
4.0
mm
E
4.4
mm
MBD
Ø max.
23
mm
R
Tensile strength
80
Preview - Generation
Preview
3D
Dimension
2D