CAD model selection
Selectable products: 38
Company
Bossard Catalog
Description
BN 20407 - Cable ties with barb stainless steel A4 (Panduit® Dome-Top® Barb Ty), PA 6.6, black
Bill of material
BN 20407 3444149 cable tie BT3S-C0
BNARTNR
Identification
3444149
BNNORM1
Panduit® Dome-Top® Barb Ty
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
black, section standard
B
4.70
mm
A
305
mm
C
1.3
mm
D
5.6
mm
E
8.1
mm
MBD
Ø max.
76
mm
R
Tensile strength
222
NRCODE
Code
BT3S-C0
VERS
1.000
mm
Preview - Generation
Preview
3D
Dimension
2D