CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 22330 - Cable ties with barb stainless steel A4, for railway industry (ABB Ty-Rap® Railway), PA 6.6, natural
Bill of material
BN 22330 9003207 cable ties with barb TY24MFR-RW
BNARTNR
Identification
9003207
BNNORM1
ABB Ty-Rap® Railway
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
B
3.6
mm
A
140
mm
C
1.1
mm
D
4.7
mm
E
6.3
mm
MBD
Ø max.
35
mm
R
Tensile strength
180
NRCODE
Code
TY24MFR-RW
Preview - Generation
Preview
3D
Dimension
2D