CAD model selection
Selectable products: 15
Company
Bossard Catalog
Description
BN 22331 - Cable ties with barb stainless steel A4, for railway industry (ABB Ty-Rap® Railway), PA 6.6, black
Bill of material
BN 22331 9003228 cable ties with barb TY244MX-RW
BNARTNR
Identification
9003228
BNNORM1
ABB Ty-Rap® Railway
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
black
B
3.6
mm
A
368
mm
C
1.1
mm
D
4.7
mm
E
6.3
mm
MBD
Ø max.
102
mm
R
Tensile strength
130
NRCODE
Code
TY244MX-RW
Preview - Generation
Preview
3D
Dimension
2D