CAD model selection
Selectable products: 19
Company
Bossard Catalog
Description
BN 22822 - Cable ties with barb stainless steel A4 (ABB Ty-Rap®), Polyamide 6.6, natural
Bill of material
BN 22822 3792082 cable ties with barb TY232M
BNARTNR
Identification
3792082
BNNORM1
ABB Ty-Rap®
BNMAT
Material
Polyamide 6.6
BNSURFACE
Surface
natural
B
Width B
2.3
mm
A
Length A
203
mm
C
1.0
mm
MBD
Max. bundle diameter
51
mm
R
Tensile strength min.
80
N
NRCODE
Code
TY232M
Preview - Generation
Preview
3D
Dimension
2D