CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 22833 - Cable ties workbench box with barb stainless steel A4 (ABB Ty-Rap®), Polyamide 6.6, black
Bill of material
BN 22833 3792184 cable ties workbench box TYB232MX 203
BNARTNR
Identification
3792184
BNNORM1
ABB Ty-Rap®
BNMAT
Material
Polyamide 6.6
BNSURFACE
Surface
black
B
2.3
mm
A
203
mm
C
1.0
mm
MBD
Ø max.
51
mm
R
Tensile strength
80
NRCODE
Code
TYB232MX
Preview - Generation
Preview
3D
Dimension
2D