CAD model selection
Selectable products: 37
Company
Bossard Catalog
Description
BN 20308 - Cable ties (FASTEKS® FCT N), PA 6.6, natural
Bill of material
BN 20308 3389355 cable tie 3.6x372
BNARTNR
Identification
3389355
BNNORM3
Brand
FASTEKS® FCT N
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
B
Width
3.6
mm
A
Length
372
mm
MBD
Bundle diameter max.
110
mm
R
Tensile strength min. (N)
180
Preview - Generation
Preview
3D
Dimension
2D