CAD model selection
Selectable products: 30
Company
Bossard Catalog
Description
BN 20483 - Cable ties (Panduit® Pan-Ty®), PA 6.6, black
Bill of material
BN 20483 3442829 cable tie PLT1.5I-M30
BNARTNR
Identification
3442829
BNNORM1
Panduit® Pan-Ty®
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
black, section intermediate
B
3.6
mm
A
142
mm
C
1.10
mm
D
4.6
mm
E
6.1
mm
MBD
Ø max.
35.0
mm
R
Tensile strength
178
NRCODE
Code
PLT1.5I-M30
Preview - Generation
Preview
3D
Dimension
2D