CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 20489 - Cable ties (Panduit® Pan-Ty®), polyamide 6.6, black
Bill of material
BN 20489 3442774 cable tie PLT1M-M300
BNARTNR
Identification
3442774
BNNORM1
Panduit® Pan-Ty®
BNMAT
Material
Polyamide 6.6
BNSURFACE
Surface
black, section miniature
B
2.5
mm
A
99
mm
C
1.1
mm
D
3.9
mm
E
4.6
mm
MBD
Ø max.
22
mm
R
Tensile strength
80
NRCODE
Code
PLT1M-M300
Preview - Generation
Preview
3D
Dimension
2D