CAD model selection
Selectable products: 13
Company
Bossard Catalog
Description
BN 20402 - C-sleeves (BM), copper, tin-plated
Bill of material
BN 20402 3443770 C-sleeve BM 014101
BNARTNR
Identification
3443770
BNNORM1
BM
BNMAT
Material
Copper
BNSURFACE
Surface
tin-plated
KB
Cable range
50-25 mm2
A
32.9
mm
L
26.50
mm
NRCODE
Code
BM 014101
Preview - Generation
Preview
3D
Dimension
2D