CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 20325 - Solderless terminals ring type with PVC insulation (Panduit® Pan-Term®), copper, tin-plated
Bill of material
BN 20325 3382879 solderless terminals ring form PMV2-3RB-C
BNARTNR
Identification
3382879
BNNORM1
Panduit® Pan-Term®
BNMAT
Material
Copper
KB
Cross-section (mm2)
1,5-2,5
MKI
max. wire insulation-Ø
4.5
mm
FSCH
Palm hole
M3
W
5.9
mm
L
20.5
mm
C
6.4
mm
NRCODE
PMV2-3RB-C
FARBE
Color
blue
Preview - Generation
Preview
3D
Dimension
2D