CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 20326 - Solderless terminals fork type with PVC insulation (Panduit® Pan-Term®), copper, tin-plated
Bill of material
BN 20326 3382866 solderless terminals fork type PMV2-3FB-C
BNARTNR
Identification
3382866
BNNORM1
Panduit® Pan-Term®
BNMAT
Material
Copper
BNSURFACE
Surface
verzinnt
KB
Cross-section (mm2)
1,5-2,5
FSCH
Palm hole
M3
AWG
16-14
MKI
max. wire insulation-Ø
4.7
mm
C
4.8
mm
W
5.9
mm
L
21.4
mm
NRCODE
PMV2-3FB-C
FARBE
Color
blue
Preview - Generation
Preview
3D
Dimension
2D