CAD model selection
Selectable products: 24
Company
Bossard Catalog
Description
BN 20372 - Solderless terminals ring type with PVC insulation (BM), copper, tin-plated
Bill of material
BN 20372 3442946 solderless terminal ring type BM 00119
BNARTNR
Identification
3442946
BNNORM1
BM
BNMAT
Material
Copper
BNSURFACE
Surface
tin-plated
KB
Cross-section (mm2)
0,25-1,5
AWG
24-18
FSCH
Palm hole
M4
D2
1.95
mm
D1
4.200
mm
S1
0.800
mm
D3
4.300
mm
W1
7.400
mm
L2
10.400
mm
L3
6.500
mm
L1
20.600
mm
NRCODE
Code
BM 00119
FARBE
Color
red
Preview - Generation
Preview
3D
Dimension
2D