CAD model selection
Selectable products: 18
Company
Bossard Catalog
Description
BN 20373 - Solderless terminals fork type with PVC insulation (BM), copper, tin-plated
Bill of material
BN 20373 3443063 solderless terminal fork type BM 00108
BNARTNR
Identification
3443063
BNNORM1
BM
BNMAT
Material
Copper
BNSURFACE
Surface
verzinnt
KB
Cross-section (mm2)
0,25-1,5
AWG
24-18
FSCH
Palm hole
M3
D
1.950
mm
D1
4.200
mm
S
0.800
mm
F
3.200
mm
B
5.600
mm
A
10.400
mm
E
6.700
mm
L
20.000
mm
NRCODE
Code
BM 00108
FARBE
Color
red
Preview - Generation
Preview
3D
Dimension
2D