CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 20385 - Round pins PVC insulated (BM), copper, tin-plated
Bill of material
BN 20385 3443200 round pin BM 00151
BNARTNR
Identification
3443200
BNNORM1
BM
BNMAT
Material
Copper
KB
Cross-section (mm2)
0,25-1,5
AWG
24-18
B
1.8
mm
E
9
mm
A
10.4
mm
L
20.0
mm
D
1.95
mm
D1
4.2
mm
NRCODE
Code
BM 00151
FARBE
Color
red
Preview - Generation
Preview
3D
Dimension
2D