CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 20386 - Blade pins PVC insulated (BM), copper, tin-plated
Bill of material
BN 20386 3443210 blade pin BM 00253
BNARTNR
Identification
3443210
BNNORM1
BM
BNMAT
Material
Copper
KB
Cross-section (mm2)
1,5-2,5
AWG
16-14
B
2.8
mm
E
16
mm
A
9.5
mm
L
25.5
mm
D
2.50
mm
D1
4.5
mm
NRCODE
Code
BM 00253
FARBE
Color
blue
Preview - Generation
Preview
3D
Dimension
2D