CAD model selection
Selectable products: 12
Company
Bossard Catalog
Description
BN 20376 - Push-on terminals female with antivibration copper sleeve and PVC insulation (BM), brass, tin-plated
Bill of material
BN 20376 3443151 push-on terminal female BM 00390
BNARTNR
Identification
3443151
BNNORM1
BM
BNMAT
Material
Copper
KB
Cross-section (mm2)
0,25-1,5
AWG
24-18
FS
Connector size
2,8 x 0,8
A
3.2
mm
B
6.4
mm
E
10
mm
L
18.5
mm
D
3.8
mm
NRCODE
Code
BM 00390
FARBE
Color
red
Preview - Generation
Preview
3D
Dimension
2D