CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 20378 - Male crimping terminals with antivibration copper sleeve, all-insulated PA 6.6 (BM), brass, tin-plated
Bill of material
BN 20378 3443161 male crimping terminal BM 80180
BNARTNR
Identification
3443161
BNNORM1
BM
BNMAT
Material
Brass
KB
Cross-section (mm2)
0,25-1,5
AWG
24-18
A
6.300 mm
B
8 mm
E
11.000
mm
L
23
mm
D
3.8
mm
NRCODE
Code
BM 80180
FARBE
Color
red
Preview - Generation
Preview
3D
Dimension
2D