CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 20379 - Female crimping terminals with antivibration copper sleeve, all-insulated PA 6.6 (BM), brass, tin-plated
Bill of material
BN 20379 3443167 female crimping terminal BM 80390
BNARTNR
Identification
3443167
BNNORM1
BM
BNMAT
Material
Brass
KB
Cross-section (mm2)
0,25-1,5
AWG
24-18
FS
Connector size
2,8 x 0,8
A
3.2
mm
B
6.0
mm
E
8.5
mm
L
19.5
mm
D
3.8
mm
NRCODE
Code
BM 80390
FARBE
Color
red
Preview - Generation
Preview
3D
Dimension
2D