CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 20383 - Butt connectors with PVC-insulation
Bill of material
BN 20383 3443192 butt connectors with PVC-insulation BM 00160
BNARTNR
Identification
3443192
BRAND
Brand
BM
BNMAT
Material
Copper
BNSURFACE
Surface
tin-plated
KB
Cable range
0,25-1,5 mm2
AWG
22-16
B
15 mm
L
25.0
mm
D
1.8
mm
D1
4.2
mm
NRCODE
Code
BM 00160
FARBE
Color
red
Preview - Generation
Preview
3D
Dimension
2D