CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 20399 - Non-Tension compression joints
Bill of material
BN 20399 3443719 non-tension compression joint BM 01960
BNARTNR
Identification
3443719
BRAND
Brand
BM
BNMAT
Material
Copper
BNSURFACE
Surface
tin-plated
KB
Cable range
70 mm2
B
12.0
mm
L
45
mm
NRCODE
Code
BM 01960
Preview - Generation
Preview
3D
Dimension
2D