CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 22061 - Square threaded plates, zinc plated blue
Bill of material
BN 22061 9000886 square threaded plate M5
BNARTNR
Identification
9000886
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
5.000
mm
D1
Thread core diameter
4.134
mm
P
Threaded pitch
0.800
mm
M
Overall height max.
4.000 mm
S
Across-flats-dimension max.
18.000 mm
Preview - Generation
Preview
3D
Dimension
2D