CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 20285 - Heavy duty fixed diameter clamps (Panduit® Pan-Clamp™), PA 6.6, black
Bill of material
BN 20285 3382517 heavy duty fixed diameter clamp PC075-H25D-C0
BNARTNR
Identification
3382517
BNNORM1
Panduit® Pan-Clamp™
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
black
B
15.9 mm
A
19.1
mm
C
21.1
mm
BD
Drill diameter
7
BLT
Hole depth
3.2
NRCODE
Code
PC075-H25D-C0
Preview - Generation
Preview
3D
Dimension
2D