CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 20288 - Metal clip-on mounts for cable ties (Panduit®), steel, zinc plated
Bill of material
BN 20288 3382524 metal clip-on mount MCMS12-P-C
BNARTNR
Identification
3382524
BNNORM1
Panduit®
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated
B
14.2 mm
A
22.4 mm
C
8.0
mm
E
0.640 mm
KL
Clamping length
3.2
mm
FQS
for section
M, I, S
NRCODE
Code
MCMS12-P-C
Preview - Generation
Preview
3D
Dimension
2D