CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 20319 - Fixed diameter cable clamps, PA 6.6, light gray
Bill of material
BN 20319 3390098 cable clamp 12.7x2.9
BNARTNR
Identification
3390098
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
light gray
B
12.7
mm
D1
2.9
mm
D2
M5
C
1.50
mm
A
9.1
mm
Preview - Generation
Preview
3D
Dimension
2D