CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 20321 - Twist lock, PA 6.6, natural
Bill of material
BN 20321 3390129 twist lock 11.5x30.9
BNARTNR
Identification
3390129
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
A
11.5
mm
B
30.9
mm
C
2.0
mm
MAXD
Ø max.
10.5
mm
Preview - Generation
Preview
3D
Dimension
2D