CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 20324 - Wire holders, PA 6.6, natural
Bill of material
BN 20324 3390142 wire holder 18.1
BNARTNR
Identification
3390142
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
A
18.1
mm
B
10.0
mm
BD
Drill diameter
4.8
KLEMMBEREICH
Clamping range
2 mm
Preview - Generation
Preview
3D
Dimension
2D