CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 20408 - Adhesive backed single pad cord clips (Panduit®), PVC, gray
Bill of material
BN 20408 3444656 adhesive backed single pad cord clip A1C25-A-C8
BNARTNR
Identification
3444656
BNNORM1
Panduit®
BNMAT
Material
Polyvinyl chloride PVC
BNSURFACE
Surface
gray
B
16 mm
A
23.1
mm
C
9.7
mm
MD
Ø max.
6.4
mm
K
Static load
169
NRCODE
Code
A1C25-A-C8
Preview - Generation
Preview
3D
Dimension
2D