CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 20409 - Wire holders (Panduit®), PA 6.6, natural
Bill of material
BN 20409 3808833 wire holder VWS3775-C
BNARTNR
Identification
3808833
BNNORM1
Panduit®
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
B
14.5
mm
A
26.7
mm
MBD
Ø max.
9.5x19.1
BD
Drill diameter
4.7 mm
KL
Clamping length
2 mm
NRCODE
Code
VWS3775-C
D
19.1
mm
M
23.4
mm
I
2.5
mm
J
9.525
mm
Preview - Generation
Preview
3D
Dimension
2D