CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 20410 - Wire holders (Panduit®), PA 6.6, natural
Bill of material
BN 20410 3444668 wire holder HWS2819-C
BNARTNR
Identification
3444668
BNNORM1
Panduit®
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
B
11.2 mm
A
10.7 mm
MBD
Ø max.
5 x 7
BD
Drill diameter
4.7 mm
NRCODE
Code
HWS2819-C
Preview - Generation
Preview
3D
Dimension
2D