CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 20411 - Adhesive backed vertical cord clips (Panduit®), PA 6.6, natural
Bill of material
BN 20411 3444670 adhesive backed vertical cord clip VCC25-A-C
BNARTNR
Identification
3444670
BNNORM1
Panduit®
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
B
25.4 mm
A
12.7 mm
C
11.2 mm
MBD
Ø max.
6.4
K
113
NRCODE
Code
VCC25-A-C
Preview - Generation
Preview
3D
Dimension
2D