CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 20412 - Adjustable and releasable clamps adhesive backed to glue (Panduit®), PP, white / gray
Bill of material
BN 20412 3444673 adjustable and releasable clamp ARC.68-A-Q
BNARTNR
Identification
3444673
BNNORM1
Panduit®
BNMAT
Material
Polypropylene PP
MBD
Ø max.
17.5 mm
K
227
NRCODE
Code
ARC.68-A-Q
FARBE
Color
white
Preview - Generation
Preview
3D
Dimension
2D