CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 20503 - Adhesive backed cord clips (Panduit®), PA 6.6, natural, high temperature
Bill of material
BN 20503 3445505 adhesive backed cord clip ACC38-AT-C
BNARTNR
Identification
3445505
BNNORM1
Panduit®
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
B
25.4
mm
A
25.4
mm
C
10.2
mm
D
12.7
mm
MD
Ø max.
9.6
mm
K
Static load
227
NRCODE
Code
ACC38-AT-C
Preview - Generation
Preview
3D
Dimension
2D