CAD model selection
Selectable products: 27
Company
Bossard Catalog
Description
BN 20514 - Fixed diameter cable clamps (Panduit®), PA 6.6, natural, high load capacity
Bill of material
BN 20514 3444754 fixed diameter cable clamp CCH44-S10-M
BNARTNR
Identification
3444754
BNNORM1
Panduit®
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural, high load capacity
B
12.7 mm
A
11.1
mm
C
14.2
mm
D
5.1 mm
E
2.7
mm
FSCH
for screws
M5
NRCODE
Code
CCH44-S10-M
Preview - Generation
Preview
3D
Dimension
2D