CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 20517 - Metal adhesive backed cord clips (Panduit®), steel, zinc plated
Bill of material
BN 20517 3444652 metal adhesive backed cord clip MACC25-A-C
BNARTNR
Identification
3444652
BNNORM1
Panduit®
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated
B
13.7
mm
A
19.600
mm
C
7.4 mm
MAXD
Ø max.
6.4
mm
K
Static load
95
NRCODE
Code
MACC25-A-C
Preview - Generation
Preview
3D
Dimension
2D