CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 20290 - 2-way ties mount for cable ties (Panduit® Pan-Steel®), A2
Bill of material
BN 20290 3382530 2-way tie mount MTM2H-Q
BNARTNR
Identification
3382530
BNNORM1
Panduit® Pan-Steel®
BNMAT
Material
Stainless steel A2
D1
4.5 mm
A
18 mm
H
8 mm
G
2.3 mm
FQS
for section
LH, H
NRCODE
Code
MTM2H-Q
Preview - Generation
Preview
3D
Dimension
2D