CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 20342 - Cable tie mounts, PA 6.6, natural
Bill of material
BN 20342 3389407 cable tie mount 5
BNARTNR
Identification
3389407
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
D1
5
mm
A
15
mm
B
10
mm
C
7
mm
Preview - Generation
Preview
3D
Dimension
2D