CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 20343 - Cable tie mounts, PA 6.6, black
Bill of material
BN 20343 3389411 cable tie mount 5
BNARTNR
Identification
3389411
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
black
D1
5
mm
A
15
mm
B
10
mm
C
7
mm
Preview - Generation
Preview
3D
Dimension
2D