CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 20419 - Cable tie mounts extra heavy (Panduit® Pan-Ty®), polypropylene PP, green
Bill of material
BN 20419 3444710 cable tie mount TMEH-S10-C109
BNARTNR
Identification
3444710
BNNORM1
Panduit® Pan-Ty®
BNMAT
Material
Polypropylene PP
BNSURFACE
Surface
green
B
26 mm
A
42 mm
C
15.5
SCH
Screw
M5
D1
5.1 mm
D2
26.7 mm
FQS
for section
M / I / S / HS / H / LH / EH / HLM / HLT
NRCODE
Code
TMEH-S10-C109
Preview - Generation
Preview
3D
Dimension
2D