CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 20276 - Hook and loop cable tie mounts (Panduit® Tak-Ty®), PA 6.6, natural
Bill of material
BN 20276 3382465 hook and loop cable tie mount ABMT-S6-Q
BNARTNR
Identification
3382465
BNNORM1
Panduit® Tak-Ty®
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
B
8.7 mm
A
28.5 mm
D1
3.6
D2
6.7 mm
T
2.5 mm
NRCODE
Code
ABMT-S6-Q
Preview - Generation
Preview
3D
Dimension
2D