CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 20414 - Latching flat cable mounts to glue (Panduit®), PA 6.6, gray
Bill of material
BN 20414 3444684 latching flat cable mount FCM2-A-C14
BNARTNR
Identification
3444684
BNNORM1
Panduit®
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
gray
B
56.3
mm
A
9.4
mm
C
128.5
mm
D
38.1
mm
K
454
KB
Cable width
50.8
mm
NRCODE
Code
FCM2-A-C14
Preview - Generation
Preview
3D
Dimension
2D