CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 20295 - Assortment of heat shrinks (Panduit® Dry-Shrink™), polyolefin, multi-colors
Bill of material
BN 20295 3382693 assortment of heat shrinks HSTT19-YK1
BNARTNR
Identification
3382693
BNNORM1
Panduit® Dry-Shrink™
BNMAT
Material
Polyolefin
NENN1
Nominal size
4.8
mm
L
152 mm
NRCODE
Code
HSTT19-YK1
IS
Content pieces
18
ISR
red
2
ISS
black
6
ISG
yellow
2
ISGR
green
2
ISW
white
2
ISB
blue
2
IST
transparent
2
Preview - Generation
Preview
No preview available.