CAD model selection
Selectable products: 48
Company
Bossard Catalog
Description
BN 22134 - Box spanner
Bill of material
3694662
BNARTNR
Order number
3694662
ARTNR
Article No.
RSS65
SW1
Wrench size
65
mm
L1
Cutout
44.0
mm
H
Height
210
mm
H1
Socket wrench height
100
mm
MATK
Tubular wrench material
hardened Steel, zinc-plated
PACK
Packaging Unit
1 PCS
CTN
Customs Tariff Number
82041100
BNMAT
Werkstoff
Preview - Generation
Preview
3D
Dimension
2D