CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 10894 - Knurled nuts low type (DIN 467), A1
Bill of material
BN 10894 1574922 knurled nut low type M5
BNARTNR
Identification
1574922
BNNORM1
DIN 467
BNMAT
Material
INOX A1
D
Nominal thread diameter
5.000
mm
D1
Thread core diameter
4.134
mm
P
Threaded pitch
0.800
mm
DK
Head diameter
20.000
mm
DW
Diameter of the bearing face max.
10.000
mm
C
Phase depth for head
0.400
mm
M
Overall height max.
5.000
mm
M1
max.
4.000
mm
R
Head radius
1.000
mm
Preview - Generation
Preview
3D
Dimension
2D