CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 13430 - Knurled nuts
Bill of material
BN 13430 1547054 knurled nut A M6
BNARTNR
Identification
1547054
BNNORM1
DIN 6303 A
BNMAT
Material
Free-cutting steel
BNSURFACE
Surface
black-oxidized
AUS
Type
DIN 6303 A without pin hole
D
Nominal thread diameter
6.000
mm
D1
Thread core diameter
4.917
mm
P
Threaded pitch
1.000
mm
DB
Diameter of cavity min.
18.000
mm
DK
Head diameter
24.000
mm
DS
Diameter of the bearing face max.
16.000
mm
H
Overall height max.
14.000
mm
K
max.
10.000
mm
T
Depth of cavity max.
6.000
mm
Preview - Generation
Preview
3D
Dimension
2D