CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 14168 - Knurled control knobs with triangular index with aluminum cover plate (Elesa® IZP.), black, matte finish
Bill of material
BN 14168 1277197 knurled control knob with triangular index 31131
BNARTNR
1277197
BNNORM1
Elesa® IZP+K
BNMAT
Material
Technopolymer, glass-fiber reinforced
BNSURFACE
Surface
black, matte finish
CODE
Code
31131
DESCRIPTION
Description
IZP.30 N-8+K
DIM01
D
32
mm
DIM02
l
38
mm
DIM03
F
30
mm
DIM04
l
13
mm
DIM05
d1
25
mm
DIM06
h1
13
mm
DIM07
h2
23
mm
DIM08
F
M4
DIM09
dH8
8
mm
DIM10
H
30
mm
WEIGHT
Weight [grams]
20
Preview - Generation
Preview
3D
Dimension
2D